ESOA300-HAJ Series

ESOA300-HAJ Series combines high power density rectifiers, intelligent controller and adaptable PDUs, performing in high level in a robust enclosure.

Besides well protected by IP55 class enclosure, highly flexible thermal system such as fan cooling can overcome different environmental challenges, that is, not only the battery life can be lengthened, but the sensitive system can work in a perfect condition.

Product Introduction

Features & Benefits
  • High Performance Outdoor Enclosure for Harsh Environment
  • Compact Design 5U Power System
  • Leading Efficiency 96.4%
  • 24/7 Monitoring and Control

 

Applications
  • 3G/4G/5G
  • Fixed Line
  • Datacom

 

Specifications
  1. Input Voltage (nominal): 380/400/420 VAC Three phase

  2. Input Voltage (range): 90–300 VAC; De-rating ≤ 176 VAC (Line - Neutral)

  3. Frequency: 45–65 Hz

  4. Output Voltage (nominal): -48 VDC

  5. Output Voltage (default): -54 VDC

  6. Output Voltage (adjustable range): -43 to -58 VDC

  7. Maximum Power @ nominal Input: 12 kW

  8. Dimensions (W x H x D): 750 x 1500 x 750 mm (29.52 x 59.05 x 29.52 inch)

  9. Weight: approx. 110 kg (242.50 lb) (battery excluded)

  10. Operating Temperature: -40 to +50°C (-40 to +122°F)

  11. Storage Temperature: -40 to +70°C (-40 to +158°F)

  12. Cooling: Fan

  13. Environment: RoHS

 

Download

Fact sheet / 284 KB