ESOA300-HAH Series

The Delta outdoor power system is the choice from the tropics to the arctic when space is scarce or site density needs to be increased cost-effectively.

The ESOA300-HAH Series offers several size options, ensuring right dimensions for telecom equipment. A flexible configuration is the way to tailor solutions for your demand, and our outdoor cabinets offer an option to build the whole base station inside. Wall options are with multi- or single-layer, and multi lock mechanism completes the protection of installed equipment.

Advanced thermal cooling enables remarkable savings both in capital and operational expenditures.

Product Introduction

Features & Benefits
  • Aluminum Enclosure
  • 20U housing space for telecoms equipment
  • Accomadatable for 2 banks of 150 Ah battery

 

Applications
  • 3G/4G/5G
  • Fixed Line
  • Datacom

 

Specifications
  1. Input Voltage (nominal): 1Φ3W 220 VAC / 3Φ5W 380 VAC (configurable)

  2. Input Voltage (range): 90–300 VAC; De-rating ≤ 184 VAC (Line - Neutral)

  3. Frequency: 45–65 Hz

  4. Output Voltage (nominal): -48 VDC

  5. Output Voltage (default): -54 VDC

  6. Output Voltage (adjustable range): -43 to -58 VDC

  7. Maximum Power @ nominal Input: 20 kW

  8. Dimensions (W x H x D): 790 x 2000 x 650 mm (without external cooling units)

  9. Weight: approx. 76 kg (empty enclosure )

  10. Operating Temperature: -10 to +50°C (14 to +122°F)

  11. Storage Temperature: -40 to +70°C (-40 to +158°F)

  12. Cooling: Fan

  13. Environment: RoHS

 

Download

Fact sheet / 317 KB