ESOA300-HAF Series

When dealing with the challenge of external force, Delta Outdoor Power System is the optimal choice no matter in tropic or in arctic.

EOSA300-HAF Series is the outstanding outdoor power system with flexibility. To meet the specific demand, not only the size and the wall layers, the configuration inside and thermal systems are also adjustable, makes EOSA300-HAF Series your most suitable solution.

Safer system makes lower cost. Besides IP55 class enclosure, the keyless design, e-lock, with remotely door control and local RFID access function also strengthens all aspects of the safety.

Product Introduction

Features & Benefits
  • 16U housing space for telecoms equipment
  • Battery space up to 12V battery 8 blocks
  • 24/7 Monitroing and Control

 

Applications
  • 3G/4G/5G
  • Fixed Line
  • Datacom

 

Specifications
  1. Input Voltage (nominal):
    Single phase; 220 VAC; 3W (L, N, PE),
    Three phase; VL-L: 380 VAC; VL-N: 220 VAC; 5W (L1, L2, L3, N, PE)

  2. Input Voltage (nominal): 85–300 VAC; De-rating ≤ 176 VAC (Line - Neutral)

  3. Frequency: 45–66 Hz

  4. Output Voltage (nominal): -54 VDC

  5. Output Voltage (default): -54 VDC

  6. Output Voltage (adjustable range): -43 to -58 VDC

  7. Maximum Power @ nominal Input: 17.4 kW

  8. Dimensions (W x H x D): 800 x 2060 x 750 mm (31.49 x 81.10 x 29.53 inch)

  9. Weight: approx. 170 kg (374.78 Ib)

  10. IP Protection: IP55

  11. Operating Temperature: -10 to +45°C (14 to +113°F)

  12. Storage Temperature: -40 to +70°C (-40 to +158°F)

  13. Cooling: Fan: 250 W/K

  14. Safety:
    CE Compliance (rectifier and system);
    EN, UL, CAN/CSA (rectifier)

  15. EMC: EN 300 386 (rectifier)

  16. Environment: RoHS

 

Download

Fact sheet / 117 KB