ESOA300-HAF Hybrid Series

To ensure the whole site functions superbly, besides the gorgeous power system, the tailor-made enclosure is essential. No doubt, ESOA300-HAF Hybrid Series is the elegant choice in Outdoor Power System.

ESOA300-HAF Hybrid Series offers several enclosure sizes, for the space-critical condition, this is one of the important factors to achieve the goal of space usage efficiency.

The whole system combines high power density rectifiers, intelligent controller and adaptable PDUs, performing in high level in a robust enclosure.

Besides well protected by IP55 class enclosure, highly flexible thermal system can overcome different environmental challenges, that is, not only the battery life can be lengthened, but the sensitive system can work in a perfect condition.

Product Introduction

Features & Benefits
  • -48 VDC output for telecommunication applications
  • IP55 protection class for outdoor application
  • Compact dimension in height to reduce cabinet size
  • Perfectly integrated with Delta Telecom Power system controller
  • Day and night acoustic noise - internal/external fan speed control

 

Applications
  • 3G/4G/5G
  • Fixed Line
  • Datacom

 

Specifications
  1. Input Voltage (nominal):
    Single phase; 220 VAC; 3 W (L, N, PE),
    Three phase; VL-L: 380 VAC; VL-N: 220 VAC; 5 W (L1, L2, L3, N, PE)

  2. Input Voltage (range):
    Single phase; 90 - 300 VAC; De-rating ≤ 176 VAC
    Three phase; VL-L: 380/400/415 (± 20%); VL-N: 220/230/240 (± 20%)

  3. Frequency: 45–66 Hz

  4. Output Voltage (nominal): -54 VDC

  5. Output Voltage (default): -54 VDC

  6. Output Voltage (adjustable range): -43 to -58 VDC

  7. Maximum Power @ nominal Input:
    17.4 kW from rectifier;
    13.2 kW from PV charger

  8. Dimensions (W x H x D): 800 x 2060 x 750 mm (31.49 x 81.10 x 29.52 inch)

  9. Weight: approx. 170 kg (374.78 Ib)

  10. IP Protection: IP55

  11. Operating Temperature: 0 to +50°C (32 to +122°F)

  12. Storage Temperature: -40 to +70°C (-40 to +158°F)

  13. Cooling: Fan: 250 W/K

  14. Safety: IEC/EN 60950

  15. EMC: EN 300 386; Conduction: class A; Radiation: class B

  16. Environment: RoHS

 

Download

Fact sheet / 191 KB