ESOA300-HAC Series

ESOA300-HAC Series is the power system playing the leader role in Telecom industry application with 48V power system.

To maintain all aspects of the power performance at high efficiency, ESOA300-HAC Series is featured with the high cost-performance ratio and gorgeous efficiency all rolled into one, that is, your one of a kind energy core.

Relying on the advanced controller with real time monitoring mechanism, flexible PDUs and outstanding rectifiers can reach each full potential in a compact 6U shelf.

Product Introduction

Features & Benefits
  • Impregnable Structure
  • Accomadateable for 2 Banks of 200 Ah Battery
  • Leading Efficiency 96.4%
  • 24/7 Monitroing and Control

 

Applications
  • 3G/4G/5G
  • Fixed Line
  • Datacom

 

Specifications
  1. Input Voltage (range): 90–300 VAC; De-rating ≤ 176 VAC (Line - Neutral)

  2. Frequency: 45–65 Hz

  3. Output Voltage (nominal): -48 VDC

  4. Output Voltage (default): -53.5 VDC

  5. Output Voltage (adjustable range): -43 to -58 VDC

  6. Maximum Power @ nominal Input: 8.7 kW

  7. Dimensions (W x H x D): 750 x 2150 x 800 mm (29.52 x 84.64 x 31.49 inch)

  8. Weight: approx. 220 kg (485.01 Ib) (rectifier excluded)

  9. Operating Temperature: -10 to +50°C (14 to +122°F)

  10. Storage Temperature: -40 to +70°C (-40 to +158°F)

  11. Cooling: Fan

  12. Environment: RoHS

 

Download

Fact sheet / 325 KB