ESOA060-HBA Series

EOSA060-HBA Series combines high efficiency rectifiers, intelligent controller and Li-ion battery, performing in high level in a robust enclosure.

Besides well protected by IP55 class enclosure, highly flexible design for mounting, such as pole mounted and wall mounted can meet different space constraint.

With the Wi-Fi function, maintenance can access the system on the ground. It makes the maintenance more safe and convenient.

Product Introduction

Features & Benefits
  • IP55 Enclosure
  • Wi-Fi Access

 

Applications
  • 3G/4G/5G
  • Fixed Line
  • Datacom

 

Specifications
  1. Input Voltage (nominal): 1Φ2W +PE; VL-N: 220 VAC

  2. Input Voltage (range): VL-N: 220/230/240 (± 20%)

  3. Frequency: 45–66 Hz

  4. Output Voltage (nominal): -48 VDC

  5. Output Voltage (default): -54 VDC

  6. Output Voltage (adjustable range): -43 to -58 VDC

  7. Maximum Power @ nominal Input: 3480 W (2 rectifier lots)

  8. Dimensions (W x H x D): 286 x 550 x 600 mm (11.25 x 21.65 x 23.62 inch)

  9. Weight: approx. 20 kg (44.09 lb) (rectifier and battery excluded)

  10. Operating Temperature: -20 to +55°C (-4 to +131°F)

  11. Storage Temperature: -40 to +70°C (-40 to +158°F)

  12. Cooling: Fan

  13. Environment: RoHS

 

Download

Fact sheet / 331 KB