ESOA052-HCU Series

To ensure the whole site functions superbly, besides the gorgeous power system, the tailor-made enclosure is essential. No doubt, ESOA052-HCU Series is the elegant choice in Outdoor Power System.

ESOA052-HCU Series offers several enclosure sizes, for the space-critical condition, this is one of the important factors to achieve the goal of space usage efficiency.

The whole system combines high power density rectifiers, intelligent controller and adaptable PDUs, performing in high level in a robust enclosure.

Product Introduction

Features & Benefits
  • -48 VDC output for telecommunication applications
  • HEX cooling
  • IP55 protection class for outdoor application
  • Compact dimension in height to reduce cabinet size
  • Perfectly integrated with Delta Telecom Power system controller

 

Applications
  • 3G / 4G / 5G
  • Fixed Line
  • Datacom

 

Specifications
  1. Input Voltage (nominal): Single phase; 110/220 VAC; 4 W (L1, L2, N, FG)

  2. Input Voltage (range): 110–120 VAC / 200–240 VAC

  3. Frequency: 50/60 Hz ± 5%

  4. Output Voltage (nominal): -48 VDC

  5. Output Voltage (default): -54 VDC

  6. Output Voltage (adjustable range): -42 to -58 VDC

  7. Maximum Power @ nominal Input: 2.8 kW

  8. Dimensions (W x H x D): 279 x 568 x 381 mm (10.9 x 22.3 x 15 in)

  9. Weight: approx. 33 kg (72.7 Ib)

  10. Operating Temperature: -40 to +46°C (-40 to +115°F)

  11. Storage Temperature: -40 to +75°C (-40 to +167°F)

  12. Cooling: HEX

  13. Environment: RoHS

 

Download

Fact sheet / 344KB