ESOA050-HEA Series

EOSA050-HEA Series combines high efficiency rectifiers, intelligent controller and adaptable PDUs and Li-ion battery, performing in high level in a robust enclosure.

Besides well protected by IP55 class enclosure, highly flexible thermal system such as fan cooling, HEX cooling, air conditioner or heater can overcome different environmental challenges, that is not only the battery life can be lengthened, but also the sensitive system can work in a perfect condition.

Product Introduction

Features & Benefits
  • Power system with maximum 2 rectifier slots for N+1
  • 3U housing space for telecoms equipment
  • 48V/50Ah Li-ion Battery

 

Applications
  • 4G LTE/5G
  • WiFi
  • Cable TV

 

Specifications
  1. Input Rated Voltage: 1Φ2W 100/200 VAC

  2. Input Voltage Range: 100/200 VAC ± 10%

  3. Frequency: 50/60 Hz ± 5%

  4. Output Rated Voltage: -54.0 VDC

  5. Output Voltage (adjustable range): -42 to -58 VDC

  6. Power Capacity: 2900 W (200 VAC Input), 1500 W (100VAC Input)

  7. Dimensions (W x H x D): 630 x 610 x 530 mm (24.80 x 24.01 x 20.86 inch)

  8. Weight:
    Fan Cooling: approx. 84 kg (185 Ib)
    HEX Cooling: approx. 88 kg (194 Ib)
    Air Conditioner: approx. 97 kg (213 Ib)

  9. Operating Temperature: -20 to +45°C (-4 to +113°F), -20 to 0°C (-4 to +32°F) with heater

  10. Storage Temperature: -40 to +70°C (-40 to +158°F)

  11. Cooling: Fan cooling or HEX Cooling or Air Conditioner

  12. Environment: RoHS

 

Download

Fact sheet / 386 KB