ESOA015-HAC Series

ESOA015-HAC Series is ideal for remote OLT applications with high reliability 48 VDC power system. It is modular, expandable and can be easily installed, also with high cost-performance ratio and gorgeous efficiency all rolled into one, that is, your one of a kind energy core.

To maintain all aspects of the power performance, working perfectly at extremely high efficiency up to 95.2% and keeping low consumption, not to mention the ultra-leading power density, makes ESOA015-HAC Series the extraordinary green design and the savior of reducing CO₂.

Relying on the advanced real time monitoring mechanism and comprehensive battery management, ensuring prevention before problems and lengthening the battery life can reach each component’s full potential in a compact 2U shelf and generate savings in OPEX.

Product Introduction

Features & Benefits
  • Compact Design
  • Easy Maintenance
  • High Reliability
  • Quiet Operation
  • 24/7 Monitoring and Control

 

Applications
  • Optical Line Terminal
  • 3G / 4G / 5G
  • Fixed Line
  • Datacom

 

Specifications
  1. Input Voltage (nominal): 200 / 220 / 240 VAC; Single Phase

  2. Input Voltage (range): 90–300 VAC; De-rating ≤ 184 VAC (Line - Neutral)

  3. Frequency: 45–66 Hz

  4. Output Voltage (nominal): -48 VDC

  5. Output Voltage (default): -53.5 VDC

  6. Output Voltage (adjustable range): -42 to -58 VDC

  7. Maximum Power @ nominal Input: 850W (Redundancy N+1)

  8. Dimensions (W x H x D): 765 x 1350 x 814 mm (30.11 x 53.14 x 32.04 in)

  9. Weight: approx. 100 kg (220.46 Ib) (battery excluded)

  10. Operating Temperature: 0 to +60°C (+32 to +140°F)

  11. Storage Temperature: -40 to +70°C (-40 to +158°F)

  12. Cooling: Fan

  13. Environment: RoHS

 

Download

Fact sheet / 323 KB