ESAJ150-EAA Series

PV Power System (Add-on Products)
ESAJ150-EAA Series is the power system playing the leader role in Telecom industry and Data center application with 150A of the power for 48V system. It is modular, expandable and can be easily installed in 19-inch enclosure, also with high cost-performance ratio and gorgeous efficiency all rolled into one, that is, your one of a kind energy core.

To maintain all aspects of the power performance, working perfectly at extremely high efficiency and keeping low consumption, not to mention the ultra-leading power density, makes ESAJ150-EAA Series the extraordinary green design and the savior of reducing CO₂.

Relying on the advanced real time monitoring mechanism and comprehensive battery management, ensuring prevention before problems and lengthening the battery life can reach each component’s full potential in a compact 3U shelf and generate savings in OPEX

Product Introduction

Features & Benefits
  • Perfect integration with Delta outdoor enclosure
  • Compact design 3U system
  • Hot swap

 

Applications
  • Renewable solar power
  • 3G/4G/5G
  • Fixed line
  • Datacom

 

Specifications
  1. Input Voltage (nominal): 324 VDC

  2. Input Voltage (range): 50-440 VDC (operation)

  3. Output Voltage: Nominal -48 VDC, Default -54 VDC

  4. Output Voltage (adjustable range): -42 to -58 VDC

  5. Maximum Power @ 54 VDC: 150A with 03 slots for PVC3000B

  6. Dimensions (W x H x D): 481.6 x 132.6 x 367.6 mm (18.96 x 5.22 x 14.47 inch)

  7. Operating Temperature: 0 to +65°C (+32 to +149°F)

  8. Storage Temperature: -40 to +70°C (-40 to +158°F)

  9. Altitude: 0 to 4000 m

  10. Related Humidity: 5–95% RH, non-condensing

  11. Acoustic Noise: ≤ 60 dBA @ 1m

  12. Safety Standard: Delta Standard (IEC62368-1)

  13. EMC Standard: CE; TUV, UL (power module)

  14. Environment Standard: RoHS

 

Download

ESAJ150-EAA02 (Fact sheet) / 1.92 MB