ESAH300-HAA Series

DC Power System
ESAH300-HAA Series is the power system playing the leader role in Telecom industry and Data center application with 300A of the power for 48V system. It is modular, expandable and can be easily installed in 19-inch enclosure, also with high cost-performance ratio and gorgeous efficiency all rolled into one, that is, your one of a kind energy core.

To maintain all aspects of the power performance, working perfectly at extremely high efficiency up to 96.2% and keeping low consumption, not to mention the ultra-leading power density, makes ESAH300-HAA Series the extraordinary green design and the savior of reducing CO₂.

Relying on the advanced real time monitoring mechanism and comprehensive battery management, ensuring prevention before problems and lengthening the battery life can reach each component’s full potential in a compact 6U/8U shelf and generate savings in OPEX.

Product Introduction

Features & Benefits
  • Hot swap rectifier and controller
  • Perfect Integration with Delta Outdoor Enclosure
  • Compact Design 6U/8U System

 

Applications
  • 3G / 4G / 5G
  • Fixed Line
  • Datacom

 

Specifications
  1. Input Voltage (nominal): 3Φ4W (R, S, T, N); VL-L: 380 VAC; VL-N: 220 VAC;

  2. Input Voltage (range): VL-N: 85–300 VAC; De-rating ≤ 176VAC

  3. Frequency: 45–66 Hz

  4. Output Voltage: Nominal -48 VDC, Default -54 VDC

  5. Output Voltage (adjustable range): -43 to -58 VDC

  6. Maximum Power @ 54VDC: 300A with 06 rectifier slots for DPR 3000B-48

  7. Operating Voltage: 18–60 VDC

  8. Input Power: 0.8 ADC (Max.)

  9. Dimensions (W x H x D):
    ESAH300-HAA07: 485 x 341 x 345.7 mm (19.0” x 13.4” x 13.6”), Suitable with 19 inches standard rack
    ESAH300-HAA10: 485 x 268 x 345.7 mm (19.0” x 10.5” x 13.6”), Suitable with 19 inches standard rack

  10. Operating Temperature: 0 to +60°C (+32 to +140°F)

  11. Storage Temperature: -40 to +75°C (-40 to +167°F)

  12. Altitude: 0 to +3000 m

  13. Related Humidity: 5–95% RH, non-condensing

  14. Acoustic Noise: ≤ 60 dBA

  15. Safety Standard: EN / IEC 62368-1

  16. EMC Standard: EN 300 386, class B (rectifier)

  17. Environment Standard: RoHS

 

Download

ESAH300-HAA07 (Fact sheet) / 889 KB

ESAH300-HAA10 (Fact sheet) / 838 KB

ESAH300-HAA11 (Fact sheet) / 440 KB