Site Controller

The site controller, CU-31A Series, is the key component to do remote monitoring and management; it can communicate with Delta RMMS software to upload all measurement data and alarm event.

Delta is known for quality and product reliability, and this solution has been added cost effectiveness.

Product Introduction

Specifications
  1. Input Voltage (default): -54 VDC

  2. Input Voltage (adjustable range): -18 to -60 VDC

  3. Current: 2.0 ADC (Max.)

  4. Dimensions (W x H x D): 425.0 x 44.0 x 304.0 mm (16.7 x 1.7 x 12.0 inch)

  5. Weight: approx. 1.8 kg (4.0 lb)

  6. Operating Temperature: -40 to +70°C (-40 to +158°F)

 

Download

Fact sheet / 352 KB