ESAA250-HAA Series

ESAA250-HAA Series is the power system playing the leader role in Telecom industry and Data center application with 250A of the power for 48V system. It is modular, expandable and can be easily installed in 19-inch enclosure, also with high cost-performance ratio and gorgeous efficiency all rolled into one, that is, your one of a kind energy core.

To maintain all aspects of the power performance, working perfectly at extremely high efficiency up to 96.4% and keeping low consumption, not to mention the ultra- leading power ESAA250-HAA series the extraordinary green deign and the savior of reducing CO₂.

Relying on the advanced real time monitoring mechanism and comprehensive battery management, ensuring prevention before problems and lengthening the battery life can reach each component’s full potential in a compact 5U shelf and generate savings in OPEX.

Product Introduction

Features & Benefits
  • Perfect Integration with Delta Outdoor Enclosure
  • Compact Design 5U System
  • Leading Efficiency 96.4%

 

Applications
  • 3G/4G/5G
  • Fixed Line
  • Datacom

 

Specifications
  1. Input Voltage (nominal): Three phase; VL-L: 380 VAC; VL-N: 220 VAC; 5 W (L1, L2, L3, N, PE)

  2. Input Voltage (range): VL-L: 380/400/415 (± 20%); VL-N: 220/230/240 (± 20%)

  3. Frequency: 45–65 Hz

  4. Output Voltage (nominal): -48 VDC

  5. Output Voltage (default): -54 VDC

  6. Output Voltage (adjustable range): -43 to -58 VDC

  7. Maximum Power @ nominal Input: 15 kW

  8. Dimensions (W x H x D): 480.6 x 222.1 x 341.4 mm (18.92 x 8.74 x 13.44 inch)

  9. Weight (without rectifier): approx. 26 kg (57.32 lb)

  10. Operating Temperature: -40 to +65°C (-40 to +149°F )

  11. Storage Temperature: -40 to +70°C (-40 to +158°F )

  12. Environment: RoHS

 

Download

Fact sheet / 416 KB