DPS 850 Series

DPS 850 Series is the power system playing the leader role in wire and wireless network application.

To maintain all aspects of the power performance at high level, Delta DPS 850 Series is featured with the high cost-performance ratio and gorgeous efficiency all rolled into one, that is, your one of a kind energy core.

Relying on the advanced controller, flexible PDUs and outstanding rectifiers providing power for 48V system can reach each full potential in a compact 1U shelf.

Product Introduction

Features & Benefits
  • Perfect Integration with Delta Outdoor Enclosure
  • Compact Design 1U System

     
Applications
  • 3G / 4G / 5G
  • Fixed Line
  • Datacom

     
Specifications
  1. Input Voltage (nominal): Single phase; 100–240 VAC; 3 W (L, N, PE)

  2. Input Voltage (range): 90–300 VAC; De-rating ≤ 184 VAC

  3. Frequency: 45–66 Hz

  4. Output Voltage (nominal): -48 VDC

  5. Output Voltage (default): -54 VDC

  6. Output Voltage (adjustable range): -42 to -58 VDC

  7. Maximum Power @ nominal Input: 2.55 kW

  8. Dimensions (W x H x D): 437.4 x 43.4 x 270 mm (17.2 x 1.7 x 10.6 in)

  9. Weight: approx. 4.2 kg (9.3 Ib)

  10. Operating Temperature: -25 to +55°C (-13 to +131°F)

  11. Storage Temperature: -40 to +70°C (-40 to +158°F)

  12. Environment: RoHS

     
Download