DPS 6000 Series

DPS 6000 series are power systems designed for telecom power or network power. The efficiency of rectifier is up to 96%. The systems monitor status alarms of rectifiers and control output voltage by Delta Controller. All parameters of system are controlled by Delta Controller.

The product is also designed to meet the requirements for usage in 23 in racks or 600 mm wide cabinets.

Product Introduction

Features & Benefits
  • Perfect Integration with Delta Outdoor/Indoor Enclosure
  • Compact Design 1U System

 

Applications
  • 3G / 4G / 5G
  • Fixed Line
  • Datacom

 

Specifications
  1. Input Voltage (nominal): Three phase; VL-L: 380 VAC; VL-N: 220 VAC; 5 W (L1, L2, L3, N, PE)

  2. Input Voltage (range): 380–480 VAC

  3. Frequency: 50–60 Hz

  4. Output Voltage (nominal): -48 VDC

  5. Output Voltage (default): -54 VDC

  6. Output Voltage (adjustable range): -42 to -58 VDC

  7. Maximum Power @ nominal Input: 24 kW

  8. Dimensions (W x H x D): 529 x 87.6 x 400 mm (20.82 x 34.48 x 15.74 in)

  9. Weight: approx. 30.6 kg (67.46 Ib)

  10. Operating Temperature: -25 to +65°C (+13 to +149°F)

  11. Storage Temperature: -25 to +55°C (-40 to +131°F), in packaging

  12. Environment: RoHS

 

Download

Fact sheet / 344 KB