CellD 125

CellD 125 is the power system playing the leader role in wire and wireless network application.

To maintain all aspects of the power performance at high level, Delta DPS 1600 and DPS 2900 Series is featured with the high cost-performance ratio and gorgeous efficiency all rolled into one, that is, your one of a kind energy core.

Relying on the advanced controller, flexible PDUs and outstanding rectifiers providing power for 48V system can reach each full potential in a compact 3U shelf.

Product Introduction

Features & Benefits
  • 19 inch rack mounted system up to 8.7 kW
  • Compact Design 3U System
  • Option for enhanced monitoring and controlling

 

Applications
  • 3G/4G/5G
  • Fixed Line
  • Datacom

 

Specifications
  1. AC Configuration 3L + N + PE or 3 x (L + N + PE) or L+N+PE

  2. Input Voltage (range): 80–300 VAC

  3. Frequency: 45–66 Hz

  4. Output Voltage (nominal): 53.5 VDC

  5. Output Voltage (default): 48 VDC

  6. Output Voltage (adjustable range): 42 to 58 VDC

  7. Maximum Power @ nominal Input: 8.7 kW

  8. Dimensions (W x H x D): 444 x 86.8 x 323 mm (17.2 x 3.4 x12.7 inch)

  9. Weight: 7 kg (15.4 Ib)

  10. IP Protection: IP20

  11. Operating Temperature -45 to +65°C (-49 to +149°F)

  12. Environment: RoHS, ETSI EN 300 019-1-3

  13. EMC Standard: EN 300 386

  14. Safety Standard: IEC 60950

 

Download

Fact sheet / 74.1 KB