CabD 600

CabD is Delta’s robust indoor cabinet developed for telecom power systems. The number 600 defines the maximum current carrying capacity of cabinet bus bars. A complete system includes high efficiency rectifiers, AC and DC connections, battery connection and the advanced Delta controller.

Delta is known for quality and product reliability – in this solution that has been combined to optimize the total cost of ownership.

Product Introduction

Features & Benefits
  • Scalable power system up to 600A
  • Truly modular building blocks
  • Enhanced monitoring and controlling with Delta controller

 

Applications
  • 3G / 4G / 5G
  • Fixed Line
  • Datacom

 

Specifications
  1. Input AC configuration: 3L + PE (DPR 6000B-48 based), 3L + N + PE (DPR 2900B/4000B)

  2. Input Voltage (range): 400 VRMS (L-L), 230 VRMS (L-N)

  3. Frequency range: 45–66 Hz

  4. Output Voltage (nominal): 53.5 VDC

  5. Output Voltage (default): 48 VDC

  6. Dimensions:
    600 x 1800 x 600 mm (23.6 x 70.86 x 23.6 in)
    600 x 2000 x 600 mm (23.6 x 78.74 x 23.6 in)
    600 x 2200 x 600 mm (23.6 x 86.61 x 23.6 in)

  7. Weight: 60–100 kg (132.27 to 220.46 lb)

  8. IP Protection: IP20

  9. Operating Temperature: -25 to +45°C (-13 to +113°F)

  10. Storage Temperature: -40 to +80°C (-40 to +176°F)

  11. Environment: RoHS

  12. Safety standard: IEC 60950

  13. EMC standard: EN 300 386

 

Download

Fact sheet / 489 KB