PVC 2500B RenE

PVC 2500B RenE is the photovoltaic battery converter, and it can help convert the solar energy to -48V power system. PVC 2500B RenE can fit in standalone application and the hybrid power applications, such as genset supply, AC grid, wind energy and fuel cell supply. With the modularity, PVC 2500B RenE can be embed in the power system really easy, not only about the installation, but also the commissioning and the maintenance.

Due to the high efficient MPPT, the operators can reduce CAPEX on solar panel configuration. Furthermore, the wide input voltage range makes the arrangement of panel more flexible. These gorgeous features help operators to reduce the emission of CO₂, and to make the contribution to the environmental protection.

Product Introduction

Features & Benefits
  • Lower CAPEX for solar panel – high efficient MPPT
  • Flexible panel arrangement – wide input voltage range
  • Energy saving – high power density
  • Up to 4 modules per 1U/23” shelf
  • Up to 3 modules per 1U/19” shelf
  • Applicable in outdoor applications
  • Easy installation, commissioning and maintenance

 

Specifications
  1. Input Voltage (nominal): 290 VDC

  2. Input Voltage (range): 50–450 VDC

  3. Output Voltage (default): -54.5 VDC

  4. Output Voltage (adjustable range): -42 to -58 VDC

  5. Maximum Power @ nominal Input: 2500 W

  6. Power Density: 29.8 W/in³

  7. Static MPPT Efficiency: ≥ 99% (CEC Efficiency); ≥ 99% (European Efficiency)

  8. Dimensions (W x H x D): 125.5 x 41.0 x 273.0 mm (4.94 x 1.61 x 10.74 inch)

  9. Weight: 1.8 kg (3.96 lb)

 

Download

Fact sheet / 204 KB
 

Fact sheet / 217 KB (for India only)