PVC 2200B RenE

PVC 2200B RenE is the photovoltaic battery converter, and it can help convert the solar energy to -48V power system. PVC 2200B RenE can fit in standalone application and the hybrid power applications, such as genset supply, AC grid, wind energy and fuel cell supply. With the modularity, PVC 2200B RenE can be embed in the power system really easy, not only about the installation, but also the commissioning and the maintenance.

Due to the high efficient MPPT, the operators can reduce CAPEX on solar panel configuration. Furthermore, the wide input voltage range makes the arrangement of panel more flexible. These gorgeous features help operators to reduce the emission of CO₂, and to make the contribution to the environmental protection.
 

Product Introduction

Specifications
  1. Input Voltage (nominal): 292 VDC

  2. Input Voltage (range): 50–440 VDC

  3. Output Voltage (default): -54.5 VDC

  4. Output Voltage (adjustable range): -42 to -58 VDC

  5. Maximum Power @ nominal Input: 2200 W

  6. Power Density: 27.7 W/in³

  7. Static MPPT Efficiency: ≥ 99% (CEC Efficiency); ≥ 99% (European Efficiency)

  8. Dimensions (W x H x D): 125.5 x 41.0 x 273.0 mm (4.94 x 1.61 x 10.74 inch)

  9. Weight: 1.8 kg (3.96 lb)

 

Download

Fact sheet / 204 KB
 

Fact sheet / 229 KB (for India only)