CPC 3000B-57

CPC 3000B BOOST converter is designed to match with your exact RRU power requirements. It can optimize electrical draw by providing sufficient voltage, and needless to add extra tower-top converter. The modular format enables easy integration into the standard shelf solutions of existing DC power systems for producing a multi-voltage power solution.

Product Introduction

Specifications
  1. Input Voltage (nominal): 54 VDC

  2. Input Voltage (range): 38–58 VDC

  3. Output Voltage (default): 58 VDC

  4. Output Voltage (adjustable range): 57–59 VDC

  5. Maximum Output Current: 55 A

  6. Maximum Power @ nominal Input: 3245 W

  7. Power Density: 48.5 W/in³

  8. Peak Efficiency: 98%

  9. Dimensions (W x H x D): 84.5 x 40.0 x 324.0 mm (3.32 x 1.57 x 12.70 inch)

  10. Weight: 1.8 kg (3.96 lb)

     
Download

Fact sheet / 110 KB