62.5kW DC-DC Water Cooling Power Converter

Delta 62.5kW DC-DC Water Cooling Converter offers stable and efficient DC voltage conversion. Its liquid cooling system with IP 67 protection ensures stability and reliability during high-power operation, ideal for demanding applications such as large industrial equipment, machinery, and Battery Energy Storage Systems (BESS).

Product Introduction

Features & Benefits
  • > 95% high efficiency power conversion and charging function
  • 3Phase LLC design.
  • Constant voltage mode and constant current mode for charging
  • Adjustable Current or Power limit by customer requirement
  • Input Current Control for fuel cell (Material Handling Equipment) application.
  • IP 67 for Water-Cooling design
  • High Power Density ~146.2W/in3
 
Applications
  • Hydrogen Forklift, AGV
  • Large industrial equipment
  • Machinery
  • Battery Energy Storage Systems (BESS)



 
Specifications



 
Download

Delta 62.5kW DC-DC Water Cooling Power Converter

Please contact Shawn.cj.wang@deltaww.com for sales inquiry.