5kW DC-DC Power Converter & Charging Unit

Delta 5kW DC-DC Power Converter & Charging Unit is used for the Hydrogen Generator Set. The unit features a multi-phase interleaved boost topology design with 6 phase diagrams to shunt sudden rise currents from hydrogen fuel cells. It effectively prevents abrupt current spikes that hydrogen fuel cells may produce and can damage inside parts. The unit allows 36 V to 75 V wide input voltage and converts it to 43.2 V to 57.6 V output voltage for the Li-ion batteries of electrical devices. The RS-485 Modbus protocol and built-in digital signal processor (DSP) allow users to have real-time bi-directional communication with the unit and send the required signals.

Product Introduction

Features & Benefits
  • >93% high efficiency power conversion and charging function
  • Constant voltage mode and constant power mode for charging
  • Adjustable power limit (max. 5 kW) and power rise/drop rate (0.5 W / sec. ~ 100 W / sec.)
  • Full digital PWM control for switching power supply
  • Input voltage 35 ~ 75 V, ouput voltage 43.2 ~ 57.6 V
  • 6-phase interleaved boost topology and full bridge LLC
  • Data exchange via RS-485 Modbus protocol for real-time remote control and monitoring
  • Scalable and extendable, supports multiple units integrated in parallel systems, 1 to N or N to N





 
Applications
  • Hydrogen Power Backup System


 
Specifications



 
Download


Delta 5 kW DC-DC Power Converter & Charging Unit for Hydrongen Power System

Please contact Shawn.cj.wang@deltaww.com for sales inquiry.