DX-3001H9 (2022/04 Discontinued, Replaced by DX-3021L9)

*2022/04 Discontinued, Replaced by DX-3021L9

Product Introduction

Features & Benefits
  • A data acquisition device connected to cloud servers. Supports a two-way data collection channel between the device and the cloud.
  • Using UMTS/HSPA+ 3G technology, supports a wide range of bands (850 / 800, 900, AWS1700, 1900, 2100 MHz). Downward compatible with GSM/GPRS/EDGE 2G network
  • Dual SIM redundancy design, seamless switch between two ISP systems for online continuity
  • HSPA+ data transmission rate up to 21.6Mbps (downlink)/5.76Mbps (uplink)
  • Automatic APN parameter matching and connection redial
  • Flexible connection method over WAN port, e.g. static IP, DHCP client and more
  • Users configurable priorities of the connection to Internet over WAN and 2 cellular networks
  • Various peripheral interfaces include RS-485, RS-232 and 4 LAN ports
  • Built-in RTC and supports NTP time synchronization over a network
  • Firewall functions: Stateful Packet Inspection (SPI), Prevent Denial of Service (DoS) attacks, NAT, port triggering, port mapping, IP address filtering, MAC address filtering, URL filtering
  • Supports TCP/IP, UDP, ICMP, DHCP, HTTP, DNS and SSH protocols
  • Device configurations import/export
  • Network data flow statistics
  • Networking failure diagnostics
Specifications
TECHNOLOGY
  1. Standard Compliance
  • GSM/GPRS/EDGE/ UMTS/HSPA+
  • IEEE 802.3 10Base-T
  • IEEE 802.3u 100Base-T(X)

INTERFACE
  1. 3G
  • GSM/GPRS/EDGE/UMTS/HSPA+
  1. Antennas
  • 1 2.5dBi omni-directional, SMA(male) connector, 3 meters cable with magnetic stand
  1. Fast Ethernet
  • RJ45 Ports:
  • WAN: 1 10/100Base-T(X), auto MDI/MDI-X, auto negotiation
  • LAN: 4 10/100Base-T(X), auto MDI/MDI-X, auto negotiation
  1. Serial Communication
  • Serial Ports : 1 RS-232( Terminal block, 5 contacts), 1 RS-485( Terminal block, 3 contacts), 15KV isolation protection
  • Baud Rate: 2400bps to 115200bps
  • Data Bits: 7, 8
  • Parity: None, Even, Odd
  • Stop Bits: 1, 2
  • Flow Control: RTS/CTS(RS-232 only), XON/XOFF
  • RS-232: TxD, RxD, RTS, CTS, GND
  • RS-485: D+, D-, GND
  1. SIM Slot
  • Number of SIMs: 2, Mini-SIM (25mm x 15mm)
  • SIM Operating Voltage: 1.8V/3V
  • SD Socket: SDHC(32mm x 24mm x 2.1mm), up to 32GB
  1. Reset Button
  • 1set

  1. 3G RF
  2. Frequency Band
  • UMTS/HSPA+: 800 / 850, 900, AWS1700, 1900, 2100 MHz
  • GSM/GPRS/EDGE: 850, 900, 1800, 1900 MHz

MANAGEMENT
  1. Cloud Service
  • DIACloud
  1. Software
  • SSH, DNS, HTTP, TFTP, DHCP Server/Client, Telnet, Syslog, NTP, MODBUS TCP, MODBUS ASCII/RTU
  1. Security
  • MAC filtering, SSH, SPI, Prevent denial of service (DoS) attacks, Port triggering, Port mapping
  1. Configuration
  • Web Browser, DIACom, Android /iOS App

POWER REQUIREMENTS
  • Input Voltage: 12 to 48VDC, 2 pin terminal block input
  • Input Current: 1A Max.
  • Overload Current Protection: Present, Max. Input current 1.5A
  • Reverse Polarity Protection: Present

PHYSICAL
  • Housing: IP30 metal case
  • Dimensions: 145.3 mm(H) x 45 mm(W) x 112.3 mm (D)
  • Weight: 372g
  • Installation: Industrial DIN-Rail and Wall mounting

ENVIRONMENTAL LIMITS
  • Operating Temperature : -20℃ to 70℃(-4℉ to 158℉)
  • Storage Temperature: -40℃ to 85℃(-40℉ to 185℉)
  • Ambient Relative Humidity: 5% to 95%(non-condensing)

APPROVALS
  • Safety: UL 60950-1, IEC 60950-1
  • EMI: FCC 47 CFR Part 15 Subpart B Class B, EN 55022, EN 55032, EN 301 489-1/7/24
  • EMS( EN 301 489-1/7/24, EN 55024): IEC 61000-4-2, IEC 61000-4-3, IEC 61000-4-4, IEC 61000-4-5, IEC 61000-4-6, IEC 61000-4-8
  • RF: EN 301 511, EN 301 908-1; FCC Part 22H, 24E, 27