DVS-109W02-1GE

Product Introduction

Features & Benefits

 

  • IPv6 address suitable for larger network and neighbor discovery
  • Automatic IP assignment by DHCP/BootP server for easy network construction
  • DHCP relay option 82 for sending DHCP requests with clients’identities to a DHCP server
  • Port-based DHCP server with IP and MAC binding makes IP maintenance much easier
  • SNMP v1/v2c/v3 facilitates the exchange of management between network devices
  • Supports EtherNet/IP and MODBUS TCP protocols that facilitates the remote management by SCADA and other industrial devices
  • Proprietary ONE RING and ONE CHAIN high end redundancy technologies, easy to build multiple ring topology, self-healing recovery time < 20ms.
  • STP/RSTP/MSTP for network redundancy further ensures reliability
  • QoS (IEEE 802.1p) and TOS/DSCP for mission-critical applications
  • IEEE 802.1Q VLAN, MAC-based VLAN, IP Subnet-based VLAN, VLAN isolation and GVRP optimize network strategy
  • Enhanced network security with IEEE 802.1X, TACACS+, SSH, HTTPS and SNMP v3
  • IEEE 802.3ad port trunking in parallel to increase the link bandwidth
  • SNTP (simple network time protocol) for network clock synchronization
  • Broadcast/Multicast / Unknown Unicast storm control improves throughput problems
  • Loopback-Detection to avoid broadcast loops, and shutdown the corresponding ports automatically.
  • Cable diagnostic provides the mechanism to detect and report potential cabling issues
  • Intelligent Access Control List(ACL)
  • MAC addresses locking function per port blocks unauthorized access
  • USB console interface for easy connection with laptops
  • IGMP Snooping and GMVP prunes multicast traffic
  • RMON groups 1,2,3,9(history, statistics, alarms and events) for enhanced flow management and analysis
  • CPU utilization displays the amount of works the CPU handles
  • Port mirroring for Many-to-One ports online troubleshooting
  • Versatile system file updates by TFTP, HTTPS or HTTP
  • DDM diagnosis function by SFP fiber module
  • Auto warning by email, DI, relay, Syslog & SNMP trap
  • Compatible with various industrial protocols, including EtherNet/IP, Profinet, CC-LINK IE and DNP 3.0
Specifications
Technology
  1. Standard Compliance
  2. IEEE 802.3 10Base-T
  3. IEEE 802.3u 100Base-T(X) and 100Base-FX
  4. IEEE 802.3ab 1000Base-T
  5. IEEE 802.3x Flow Control
  6. IEEE 802.1D Spanning Tree Protocol
  7. IEEE 802.1w Rapid Spanning Tree Protocol
  8. IEEE 802.1s Multiple Spanning Tree Protocol
  9. IEEE 802.1p Class of Service, Priority Protocols
  10. IEEE 802.1Q VLAN Tagging
  11. IEEE 802.1X Port Authentication
  12. IEEE 802.3ad LACP Aggregation
  13. IEEE 802.1AB Link Layer Discovery Protocol
  14. Processing Type
  15. Store and Forward
  16. IEEE 802.3x Flow control in full duplex, back-pressure flow control in half duplex

Interface
  1. Fast Ethernet
  2. RJ45 Ports: 8 10/100Base-T(X), auto MDI/MDI-X, auto negotiation
  3. Gigabit Ethernet
  4. RJ45 Ports: 1 10/100/1000Base-T, auto MDI/MDI-X, auto negotiation
  5. Console Port
  6. USB B-Type connector
  7. Digital Input(DI)
  8. 1 set
  9. 0~+5V is OFF
  10. +11V~30V is ON
  11. Max. input current 6mA
  12. Alarm Contact(DO)
  13. 1 relay output
  14. Carry current 2A@24VDC
  15. Reset Button
  16. 1set

Performance and Scalability
  1. Switching Capacity: 3.6Gbps, wired-speed, non-blocking switching fabric
  2. Forwarding Rate: 5.35Mpps
  3. MAC Address Table: 8K
  4. Packet Buffer Memory: 512K bits
  5. IGMP Multicast Groups: 256
  6. Max. VLANs: 255
  7. Quality of Service: 8 priority queues per port
  8. DHCP/BootP Server: 1275 IP addresses
  9. Jumbo Frame: 9,216 Bytes

Management
  1. Software: STP/RSTP/MSTP, LACP, QoS, IGMP Snooping v1/v2/v3, IGMP Query v1/v2, GARP, GMRP, VLAN, SSH, DNS, HTTP, HTTPS, RADIUS, TACACS+, SNMP v1/v2c/v3, SNMP Traps, TFTP, RMON, LLDP, BootP Server/Client, DHCP Server/Client, DHCP L2 Relay, DHCP Relay Option 82, DHCP Option 66/67, Telnet, Syslog, SMTP, SNTP Server/Client, IPv6, MODBUS TCP, EtherNet/IP
  2. Security: MAC/IP/TCP/UDP filtering, HTTPS, SSH, 802.1x, TACACS+, SNMP v3
  3. Configuration: Web Browser, Cisco-like Telnet CLI, USB Local Console , SNMP, MODBUS TCP, EtherNet/IP, IEXplorer Utility
  4. MIB: MIB II, Bridge MIB, SNMP MIB, Ether-like MIB, Q-Bridge/P-Bridge MIB, IF MIB, Traceroute MIB, TCP MIB, UDP MIB, IP MIB, RMON Group 1,2,3,9, Delta Private MIB

Power Requirements
  1. Input Voltage: 2 sets, 12 to 48VDC redundant terminal block input
  2. Input Current: 0.58A Max.
  3. Overload Current Protection: Present, Max. input current 3A
  4. Reverse Polarity Protection: Present
  5. Buffer Time: Min. 12ms at 24VDC

Physical
  1. Housing : IP40 metal case
  2. Dimensions : 145.3 mm(H) x 75 mm(W) x 108.7 mm (D)
  3. Weight : 500g
  4. Installation : Industrial DIN-Rail and wall mounting

Environmental Limits
  1. Operating Temperature : -40℃ to 75℃(-40°F to 167°F)
  2. Storage Temperature: -40℃ to 85℃(-40°F to 185°F)
  3. Ambient Relative Humidity: 5% to 95%(non-condensing)

Approvals
  1. Safety: UL 508, EN 62368-1, IEC 61131-2
  2. EMI: FCC 47 CFR Part 15 Subpart B Class A, IEC 61000-6-4, EN 55022
  3. EMS(IEC 61000-6-2): IEC 61000-4-2 level 3, IEC 61000-4-3 level 3, IEC 61000-4-4 level 4, IEC 61000-4-5 level 3, IEC 61000-4-6 level 3, IEC 61000-4-8 level 4, IEC 61000-4-29
  4. Environmental Type Tests:
  5. Cold Temperature: IEC 60068-2-1
  6. Dry Heat: IEC 60068-2-2
  7. Humidity: IEC 60068-2-30
  8. Shock: IEC 60255-21-2
  9. Freefall: IEC 60068-2-32
  10. Vibration: IEC 60068-2-6
  11. Hi-Pot: 1.5KV