Smart Traffic Control & Communication Solution

To realize data collection, transmission and management in one solution, Delta's smart traffic control solution adopts DVS Series managed industrial Ethernet switches for fiber network connection. The DVS Series has built-in fiber connection ports and is able to conduct high-speed data transmission for further management and backup in the control center of the Department of Transportation.

Delta's Solution: With a double star network structure, Delta's smart traffic control solution adopts DVS Series managed industrial Ethernet switches for an onsite system to send out violation signals to cameras for photo shooting through an embedded-controller. The captured photos and information are transferred to the control center, and the server identifies the vehicle's identity. The double star network structure easily supports extension, and with the DVS Series built-in fiber ports, the traffic control system has strong anti-interference ability to solve system issues caused by multiple fiber network nodes. The high operation temperature toleration and back-up power design of the DVS Series can greatly enhance system reliability and safety, forming a complete traffic control solution. (Refer to Picture 2)

Delta's smart traffic control solution is currently widely applied in many regions in China. It perfectly satisfies the need for systems in intelligent public construction, providing a more efficient and convenient traffic monitoring and control system. Delta continues to support the realization of smart city and provide a better living environment for all.

(Picture 2) Delta's smart traffic control solution adopts the DVS Series managed Ethernet switch with built-in fiber ports, high operating temperature toleration and back-up power design. The DVS Series supports fiber network connection and transmission, and can greatly enhance system reliability and safety, forming a complete traffic control solution.

Solution Introduction

Features & Benefits

Delta's smart traffic control solution adopts the DVS Series managed Ethernet switch with built-in fiber ports, high operating temperature toleration and back-up power design.

The DVS Series supports fiber network connection and transmission, and can greatly enhance system reliability and safety, forming a complete traffic control solution.

Applications

Efficient and convenient traffic monitoring and control system