UZR Series

Featuring long operation life, safety, easy maintenance, and TCO reduction, the Li-ion battery is a crucial and innovative energy storage solution for critical infrastructure in the IT industry.

  • Safe & reliable Lithium-ion battery solution
  • 45% reduction of space and weight
  • 2-3x longer life compared to a conventional battery
  • Enhanced system safety, predictability, and manageability via a built-in battery management system
  • Total cost of ownership reduction


Request a Quote

Product Introduction
Contact Us
  • Product Introduction
  • Contact Us

Product Introduction

System Overview
Battery Cabinet
  • Standard 19” rack cabinet
  • Pre-installed series connection bus bar
  • Integrated main BMS with gateway hub design for parallel communication connection
  • Top cable entry (power and signal)
  • Front access for easy maintenance
  • Black start capability

Safety Control Box
  • High-power applications
  • Built-in safety breaker (MCCB)
  • Dual relay/diode protection loop
  • Built-in battery management unit (BMU)
  • Meets isolation standard for power & control

Battery Module
  • IP20 rating
  • Contains 14 cells in a series (14S1P) in a 3U height enclosure
  • Plug-in connector with easy install and safety design
  •  Integrated cell monitor unit (CMU)
    - Monitors the voltage and temperature of each cell.
    - Communicates with the BMU for data collection and alarm notifications

Battery Cell
  • High-power/long-life prismatic cell
  • High capacity 60 Ah – Delta P140
  • Nominal voltage 3.7 V
  UPS battery UZR 60Ah System Overview
Features & Benefits
2–3x Longer Life
2–3x longer life brings it in line with the replacement cycle of IT equipment.

1/3 Footprint
Only 1/3 of a general UPS footprint is needed, allowing users to reserve more space for IT equipment.

10x Faster
Up to 10x faster charging performance for improved charge times.(2C vs. 0.2C)

45% Lighter
45% lighter than lead-acid batteries makes installation and maintenance much easier.

Greater Safety
Integrated BMS makes battery management easier and safer.

Lower OPEX
Less self-discharge and heat dissipation saves OPEX and improves efficiency.
Applications
UPS battery applications
Specifications
  1. Model
  2. UZR120, UZR240

  3. Electrical
  4. Applied Cell Type
    DELTA P140-222-0 (60 Ah)
  5. Installation Capacity
    ⦁ UZR120: 31.0 kWh
    ⦁ UZR240: 62.1 kWh
  6. Nominal Voltage
    518 Vdc

  7. General
  8. Dimensions (W x H x D)
    668 x 1900 x 892 mm (exclude fixing bracket) 
  9. Total Weight (approximate)
    ⦁ UZR120: 615 kg
    ⦁ UZR240: 930 kg
  10. Communication Bus
    Internal: CAN 2.0
    External: CAN 2.0 (Dry contact), Modbus RTU/TCP (Optional)
  11. Additional Accessories
    Master BMS, Battery HMI, EPO

  12. Environmental
  13. Ambient Operation Temperature
    5 to 35°C
  14. Storage Humidity
    5-85%
  15. Permissible Altitude
    ≤ 2000 m

  16. Certifications
  17. Ingression Protection
    IP20 class function
  18. Safety Standard
    UL1973 (Cell/Module/Rack), IEC62619 (Cell/Rack)
    JIS C 8715-2 (S-Mark) (Cell), UN 38.3 (Cell/Module)
    UL991, UL 1998 (Functional safety)
  19. Quality Standard
    ISO 9001


  20. All specifications are subject to change without prior notice.
     

Download Center

Search and download offer documentation, support information, certificates, CAD and software.

Contact Us

Do you have an inquiry but do not know where to turn? Then contact one of our centers by the web inquiry form

Safety Control Box

Battery Module

Battery Cell
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
We use cookies to provide the best possible user experience for those who visit our website. By using this website you agree to the placement of cookies. For more details consult our data privacy policy

If you decline, your information won’t be tracked when you visit this website. A single cookie will be used in your browser to remember your preference not to be tracked.

Accept Decline