UZR Gen3 Series

Featuring long operation life, safety, easy maintenance, and TCO reduction, the Li-ion battery is a crucial and innovative energy storage solution for critical infrastructure in the IT industry.

  • Safe & reliable Lithium-ion battery solution
  • UL1973 certified & UL9540A tested
  • Up to 470 kW power and 62 kWh in single cabinet
  • 45% reduction of space and weight, 2-3x longer life compared to a conventional battery
  • Front access only for placing against a wall
  • Total cost of ownership reduction


Downloads Request a Quote

Product Introduction

System Overview
Battery Cabinet
  • Standard 19” rack cabinet
  • Integrated main BMS with gateway hub design for parallel communication connection
  • Top cable entry (power and signal)
  • Front access only for placing against a wall
  • Compact design to highest energy density (106.5 kWh/m²) and power density (806 kW/m²) in a small footprint 
  • Capable of transporting battery modules inside
  • GR-63-Core Zone 4 design available
  • Dual aux. power sources (AC & DC)

Safety Control Box
  • High-power applications
  • Built-in safety breaker (MCCB rating 400 A)
  • Dual relay/diode protection loop
  • Built-in battery management unit (BMU)
  • Meets isolation standard for power & control

Battery Module
  • IP20 rating
  • 20 cells in series connection
  • Quick plug-in connector on the front panel
  • Integrated cell monitor unit (AFE Board)
    - Monitors the voltage and temperature of each cell.
    - Communicates with the BMU for data collection and alarm notifications

Battery Cell
  • High-power/long-life prismatic cell
  • High capacity 60 Ah – Delta P140
  • Nominal voltage 3.7 V
  UPS battery UZR Gen3 System Overview
Features & Benefits
2–3x Longer Life
2–3x longer life brings it in line with the replacement cycle of IT equipment.

1/3 Footprint
Only 1/3 of a general UPS footprint is needed, allowing users to reserve more space for IT equipment.

10x Faster
Up to 10x faster charging performance for improved charge times.(2C vs. 0.2C)

45% Lighter
45% lighter than a VRLA battery makes installation and maintenance much easier.

Greater Safety
Safety oriented design in hardware and BMS integration. IEC62619 certified and UL9540A tested.

Lower OPEX
Less self-discharge and heat dissipation saves OPEX and improves efficiency.
Applications
UPS battery applications
Specifications
  1. Model
  2. BSPRU-DE1072P0GL0 / BSPRU-DE1072S0GL0 
    BSPRU-DE1071P0GL0 / BSPRU-DE1071S0GL0

  3. Electrical
  4. Applied Cell Type
    DELTA P140-222-0
  5. Installation Capacity
    BSPRU-DE1072P0GL0 / 1072S0GL0: 62.1 kWh
    BSPRU-DE1071P0GL0 / 1071S0GL0: 31.0 kWh
  6. Nominal Voltage
    518 Vdc

  7. General
  8. Dimensions (W x H x D)
    With top-hat: 668 x 2407 x 873 mm 
    Without top-hat: 668 x 2100 x 873 mm 
  9. Total Weight (approximate)
    BSPRU-DE1072P0GL0 / 1072S0GL0: 975 kg (with modules)
    BSPRU-DE1071P0GL0 / 1071S0GL0: 660 kg (with modules)
  10. Battery Module Quantity
    BSPRU-DE1072P0GL0 / 1072S0GL0: 14
    BSPRU-DE1071P0GL0 / 1071S0GL0: 7
  11. Communication Bus
    Internal: CAN 2.0
    External: CAN 2.0, Modbus RTU/TCP, Dry contact

  12. Environmental
  13. Ambient Operation Temperature
    5 to 35 °C
  14. Storage Humidity
    5~85 %
  15. Permissible Altitude
    ≤ 2000 m

  16. Certifications
  17. Ingression Protection
    IP 20 class function
  18. Safety Standard
    UL1973 (Cell/Module/Rack), IEC62619 (Cell/Module/Rack)
    JIS C 8715-2 (S-Mark) (Cell), UN 38.3 (Cell/Module)
    UL991, UL 1998 (Functional safety), UL9540A (Cell/Module/Rack), EN 61000-6-2, EN 61000-6-4
  19. Quality Standard
    ISO 9001


  20. All specifications are subject to change without prior notice.