Delta’s machine vision systems are application-oriented, integrating high-performance controller units, industrial cameras, and vision accessories. They provide precise image capture and support GigE high-speed transmission and multitasking processing to ensure smooth inspection tasks on production lines. With multiple interfaces such as Ethernet and RS232/485, the systems can be seamlessly integrated with various automation equipment. Equipped with a wide range of built-in vision functions, including inspection, identification, measurement, and counting, they can quickly meet the automation needs of industries such as electronics, semiconductors, plastics and rubber, metalworking, and food packaging.