API 2400B-220

Delta's technology leading telecom inverter API 2400B provides the industrial leading efficiency of 95.0%. The single phase, hot pluggable fan cooled inverter provides the 34.05 W/in³ outstanding power density. Integrated with the high efficiency inverter API 2400B, Delta power solution provides an energy saving solution for network base stations, wireless applications, fixed line applications and data communications.

Product Introduction

Specifications
  1. Modle: API 2400B (ESI-48A242AFA)

  2. Input Voltage (nominal): 53.5 VDC

  3. Input Voltage (range): 40–58 VDC

  4. Output Voltage (default): 220 VAC

  5. Output Voltage (adjustable range): 208/220/230/240 VAC

  6. Frequency: 50/60 Hz

  7. Output Current: 10.9 A@ default voltage, Linear load

  8. Maximum Power @ nominal Input: 
    208/220/230 VAC: 2,400 W/3,000 VA @52 – 58 VDC; 2,000 W/2,500 VA @40 – 52 VDC,
    240 VAC: 2,400 W/3,000 VA @52 – 58 VDC; 2,000 W/2,500 VA @45 – 52 VDC, 1000 W/1250 VA @40V – 45 VDC

  9. Power Density: 34.05 W/in³

  10. Peak Efficiency: > 95.0%

  11. Dimensions (W x H x D): 85.5 x 41.0 x 330 mm (3.37 x 1.61 x 12.99 inch)

  12. Weight: Approx. 1.6 kg (3.53 lb)

 

Download

Fact sheet / 106 KB