API 1250B-230

Delta’s technology leading telecom inverter API 1250B provides the industrial leading efficiency of 93.5%. The single phase, hot pluggable fan cooled inverter provides the 15.73 W/in³ outstanding power density. Integrated with the high efficiency inverter API 1250B, Delta power solution provides an energy saving solution for network base stations, wireless applications, fixed line applications and data communications.

Product Introduction

Specifications
  1. Input Voltage (nominal): 54 VDC

  2. Input Voltage (range): 42–58 VDC

  3. Output Voltage (default): 230 VAC

  4. Output Voltage (adjustable range): 208/220/230/240 VAC

  5. Frequency: 50/60 Hz

  6. Output Current: 5.7 A @ default voltage

  7. Maximum Power @ nominal Input: 1250 W / 1250 VA

  8. Power Density: 15.73 W/in³

  9. Peak Efficiency: 93.5%

  10. Dimensions (W x H x D): 125.5 x 41.0 x 272.9 mm (4.94 x 1.61 x 10.74 in)

  11. Weight: 1.6 kg (3.52 lb)

 

Download

Fact sheet / 232 KB