Induction Cooktop Power Platform

Product Introduction

Technology
The Induction Cooktop Power Platform is an advanced ODM solution designed for appliance brands seeking innovation, flexibility, and high performance. Delivered in a semi-knock-down (SKD) format, it includes the power module, control board, coil, and user interface, leaving only the glass panel for brand customization. This approach provides maximum design freedom while maintaining reliability and system integrity.

To address different market needs, the platform supports two technology variants: Quasi-Resonance for ultra-thin (19.5mm), cost-efficient configurations, and Half-Bridge for high-power, high-efficiency applications. With scalable coil design and certification support, it reduces R&D workload and accelerates time-to-market.

Features & Benefits
Multi-Zone Capability
  • Powers and controls up to 8 coils on a 60cm cooktop
  • Supports up to 4 coils per board
  • Bridgeable combined zones for large cookware

Advanced Detection
  • Silent, continuous pot detection
  • Minimum constant power of 200 W
  • Noiseless operation for stable performance

Flexible Performance
  • Dual-technology options: Quasi-Resonance and Half-Bridge
  • Scalable coil power up to 3.7 kW (≥210 mm)
  • Expandable design ready for 30 cm, 60 cm, and 90 cm products

ODM Advantages
  • Full SKD delivery: module, control, coil, and UI – only glass panel customization required
  • Highly customizable coil design and user interface
  • Certification assistance for EN/IEC and global standards
  • Proven platform reduces development risk and speeds up market launch

 
Applications
  • Built-in induction cooktops
Download

Please contact Appliances@deltaww.com for sales inquiry.