ALK5000S/ALK6000S/ALK8400S

Hydrogen Power Supply Solutions for ALK Electrolyzers

As a crucial component connecting the power grid, renewable energy sources, and electrolyzers, Delta's hydrogen production power supply delivers high-quality, cost-effective DC power required for electrolyzers. Designed for hydrogen production applications using electrolyzers with a capacity of 1000 Nm³ or more, it eliminates the need for additional power quality management devices on the medium-voltage grid side. It can dynamically adjust hydrogen production demands and adapt to the wide-ranging requirements of renewable energy-powered green hydrogen production.

Product Introduction

Key Benefits
  • Fast power regulation capability, enabling flexible dispatch of renewable energy, with a wide operating power range (20-100%)
  • Power factor ≥ 0.95, maximum efficiency ≥ 98.9%
  • Highly integrated product design with front-side maintenance, resulting in substantial infrastructure space savings
Feature Highlights

Compact Design with High Density and High Efficiency

  • Efficiency is improved by 0.5% compared to competing products
  • Footprint is less than 60% of similar products
  • Maximum power density is increased by more than 50%
  • Designed for reliable wall installation and front-side maintenance, reducing construction area by 1/3
  • Water cooling design enhances the utilization rate of internal components

Grid-friendly with Superior Output Performance

  • Wide operating power range (20%-110%)
  • Eliminates the need for extra power quality control devices, with current harmonics ≤ 5%
  • Voltage regulation devices are unnecessary, providing reliable and stable DC output despite ±10% grid variations
  • Overall response time ≤ 100ms
  • Output voltage ripple ≤ 1%, output current ripple ≤ 2%
  • Meets grid high/low voltage ride-through requirements

Modular and Highly Protective Design

  • Modular design for easy installation and maintenance
  • Standardized power cabinet design, easy for parallel cabinet expansion
  • Individual input and output switches per cabinet, enabling operation to continue by bypassing a failed cabinet
  • IP44 protection class, with a fully sealed cabinet design, adaptable to severe environments with wind-blown sand
  • C3H neutral salt spray 240H protection, suitable for high salt spray environments in coastal areas
  • Multiple fault protections, online monitoring, and software updates, minimizing maintenance time

 
Applications

Power Grid Hydrogen Production

Solar Plant Hydrogen Production

Wind Power Hydrogen Production

 
System Architecture