Liquid-to-Air Coolant Distribution Unit (L2A CDU)
Unlock unmatched efficiency with Delta's Liquid-to-Air (L2A) CDU for HPC and AI workloads. L2A CDU provides a closed-loop liquid solution that eliminates the need for raised floors or extensive piping, and seamlessly integrates with direct-to-chip cooling for superior performance. Enjoy high cooling density, minimal power consumption, and simplified deployment. With customizable options, Delta's L2A CDU can achieve up to 115 kW per rack, ensuring reliability with redundant components and hot-swappable features. The L2A CDU-115 is ideal for data center retrofits and scalable growth.
Product available regions :
| EMEA |
North America |
Latin America |
SEA & OCEA |
India |
China |
Taiwan |
South Korea |
Japan |
| • |
• |
• |
• |
• |
• |
• |
• |
• |
|
For region-specific product details and variations in specifications, please download the local leaflet or visit the local website.
Request a Quote