TCTC-160 Series

Delta TCTC-160 Series thermoelectric cooler (TEC) is designed for air to air heat dissipation module in the cabinet. The internal and external air circulation loops of the TEC module are separated to prevent the ingress of dust, humidity, and salt.

Delta is known for quality and product reliability, and to this solution has been added cost effectiveness.

Product Introduction

Specifications
  1. Cooling Capacity: 160 W

  2. Dimensions (W x H x D): 210 x 340 x 155 mm (8.2 x 13.3 x 6.1 in)

  3. Weight: 6 kg (13.22 Ib)

  4. Operating Temperature: -40 to +46°C (-40 to +114°F)

  5. Environment: RoHS

 

Download

Fact sheet / 498 KB