TCHE-90 Series

Delta TCHE-90 Series is the -48 VDC input cooling system for telecommunication applications. Compact design to save the space to reduce cabinet size. And perfectly integrated with Delta Telecom Power system controller.

Delta is known for quality and product reliability, and to this solution has been added cost effectiveness.

Product Introduction

Specifications
  1. Cooling Capacity: 90 W/K

  2. Dimensions (W x H x D): 460 x 810 x 160 mm (18.1 x 31.9 x 6.3 in)

  3. Weight: 20 kg (44.0 Ib)

  4. Operating Temperature: -10 to +65°C (+14 to +149°F)

  5. Environment: RoHS

 

Download

Fact sheet / 344 KB