TCHE-40 Series

Delta TCHE-40 Series is the -48 VDC input cooling system for telecommunication applications. Expandable design can be flexible in cooling request. PWM (Pulse Width Modulation) function for fan speed control. Can be redundancy cooling arrangement. And the fan fail alarm by signal and LED indicator.

Delta is known for quality and product reliability, and to this solution has been added cost effectiveness.

Product Introduction

Specifications
  1. Cooling Capacity: 40 W/K

  2. Dimensions (W x H x D): 452 x 529.2 x 141.9 mm (17.8 x 20.8 x 5.6 in) (with Flanges)

  3. Weight: 8 kg (17.6 Ib)

  4. Operating Temperature: -10 to +70°C (+14 to +158°F)

  5. Environment: RoHS

 

Download

Fact sheet / 368 KB