TCHE-100 Series

Delta TCHE-100 Series is the -48 VDC input cooling system for telecommunication applications. Compact design to save the space to reduce cabinet size. Dual fans design for redundancy. Two mode standalone operation or integrated with Delta Telecom system controller. And Environment Friendly R134a refrigerant and full RoHS compliant design.

Delta is known for quality and product reliability, and to this solution has been added cost effectiveness.

Product Introduction

Specifications
  1. Cooling Capacity: 100 W

  2. Dimensions (W x H x D): 500 x 1060 x 245 mm (19.6 x 41.7 x 9.6 in)

  3. Weight: 22 kg (48.5 Ib)

  4. Operating Temperature: -10 to +70°C (+14 to +158°F)

  5. Environment: RoHS

 

Download

Fact sheet / 344 KB