TCAC-350 Series

Delta TCAC-350 Series is the -48 VDC input cooling system for telecommunication applications. Compact design to save the space to reduce cabinet size. DC inverter compressor for energy saving. Two mode standalone operation or integrated with Delta Telecom system controller. And Environment Friendly R134a refrigerant and full RoHS compliant design.

Delta is known for quality and product reliability, and to this solution has been added cost effectiveness.

Product Introduction

Specifications
  1. Cooling Capacity: 350 W

  2. COP: ≥ 2.7 W/W

  3. Dimensions (W x H x D): 425 x 470 x 215 mm (16.7 x 18.5 x 8.4 in)

  4. Weight: 15 kg (33 Ib)

  5. Operating Temperature: -10 to +50°C (14 to +122°F)

  6. Environment: RoHS

 

Download

Fact sheet / 329 KB