TCAC-1850 Series

Delta TCAC-1850 Series is the -48 VDC input cooling system for telecommunication applications. Compact design to save the space to reduce cabinet size. DC inverter powered compressor for energy saving. Wide operating temperature range. And Environment Friendly R134a refrigerant and full RoHS compliant design.

Delta is known for quality and product reliability, and to this solution has been added cost effectiveness.

Product Introduction

Specifications
  1. Cooling Capacity: 1850 W

  2. COP: ≥ 3.00 W/W

  3. Dimensions (W x H x D): 490 x 782 x 250 mm (19.3 x 30.8 x 9.8 in)

  4. Weight: 38 kg (83.8 Ib)

  5. Operating Temperature: -35 to +50°C (-31 to +122°F)

  6. Environment: RoHS

 

Download

Fact sheet / 345 KB