IP65 48V50Ah Series - Lithium Battery

To ensure the whole site functions optimally, besides the advanced power system, a backup solution is essential. The Delta IP65 48V50Ah Lithium Battery is the ideal choice for a battery backup solution.

Delta’s IP65 48V50Ah Lithium Battery is a LiFePO4 Lithium Battery that offers the best security for BMS protection. It has high cycle times, long service life and good high temperature performance. The embedded BMS includes cells balanced to extend battery life, self-charge current limit so charge current control from a rectifier is not necessary, and battery cut off for abnormal conditions such as OCP, OVP or OTP.

The IP65 enclosure plus DIN rail mounting kit allows easy installation of the battery in pole mount or wall mount for outdoor applications. The unique Plug and Play design to lets it easily work with Delta IP65 rectifiers.

Product Introduction

Features & Benefits
  • Plug and play
  • Built-in automatic protection for over-charge, over-discharge and over-temperature
  • Built-in auto-charging current limiting circuit
  • Battery optimal control algorithm for efficient operation
  • Built-in cell balancing function
  • Corrosion resistant enclosure
  • Maintenance free
Applications
  • Small Cell 3G / 4G / 5G
  • Pico Cell 4G / 5G
  • CATV
Specifications
  1. Model
  2. BSPMM-GT0151C0EU0
    Gateway: No
    Orion Compatibility: CAN, Modbus
    ID Setting: Manual 
  3. BSPMM-GT0151C1EU0
    Gateway: Yes
    Orion Compatibility: Modbus
    ID Setting: Automatic

  4. Nominal
  5. Voltage: 48 VDC 
  6. Capacity: 50 Ah (capacity is measured under 0.2C / 25°C @ BOL)

  7. Electrical
  8. Cell: LFP 50 Ah
  9. Configuration: 15S1P
  10. Energy: 2,400 Wh (capacity is measured under 0.2C / 25°C @ BOL)
  11. Discharge (25°C)
    Maximum Continuous Current: 50 A
    Cut-off Voltage: 37.5 VDC
    LVBD Voltage: 41.3 VDC
  12. Charge (25°C)
    Maximum Continuous Current: 50 A
    Charge Voltage: 52.5~53.5 VDC, CC-CV (Recommend: 53.0 VDC)
  13. Auto-charge Current Limit Function: Max 10 A
  14. Input / Output: Power terminal x 2 pcs, Alarm terminal x 1 pc
  15. Dry Contact: D.O x 2, Battery fail / Battery high temperature

  16. Mechanical
  17. Dimensions (W x H x D): 310 (±1) x 481 (±1) x 175.5 (±1) mm (without mounting kit)
  18. Weight: Approx. 30 ± 2 kg (without mounting kit)
  19. Parallel Connecting Quantity: Max 6 modules in parallel in system
  20. Materials of Enclosure: Aluminum with corrosion resistant coating
  21. Color: Light gray (NCS S 1002-B)
  22. Thermal Management: Heater / Low-k thermal barrier / Solar radiant resist coatings
  23. Mount Kit (Optional): Ground-mounted, Wall-mounted or Pole-mounted

  24. Environmental
  25. Design Life (25℃): > 10 years
  26. Cycle Life (0.5C/0.5C, 25℃)*: 80% DOD 2,500 cycles
  27. Operating Temperature**: -40 to +50°C (De-rating from 35°C)
  28. Storage Temperature: 0 to +45°C (Recommended range: 10 to +30°C)
  29. Altitude: 0 to +3000 m
  30. Related Humidity: 0~95% RH

  31. Standards
  32. Safety: IEC62619, CE
  33. Transportation: UN 38.3
  34. Environment: RoHS

  35. * 0.5C/0.5C means charge 0.5C and discharge 0.5C.
  36. All specifications are subject to change without prior notice.
  37. Performance may vary depending on, but not limited to cell usage and application. If a cell is used outside specifications, performance will diminish.
Download

Fact sheet / 383 KB