DHS-B9074-00

Product Introduction

Specifications
  1. CPU Type : 95W
  2. Heatsink Type : AL Stacked Fin + Vapor Chamber
  3. Cooler Dimension : 90mmx74mmx24.5mm
  4. Fastener : Spring + Screw
  5. Interface Material : Dow-Corning TC-1996
  6. Mass : 220g
  7. Quantity per Carton : 40pcs