DHS-B9090-47

Product Introduction

Specifications
  1. CPU Brand Code Name : Intel Xeon SandyBridge-EN
  2. CPU Type : E5-2400 (130W)
  3. Socket Type : 1356
  4. Heatsink Type : Al Stacked Fin + Vapor Chamber
  5. Cooler Dimension : 90mmx90mmx25.5mm
  6. Fastener : Spring + Screw
  7. Interface Material : PCM45F
  8. Mass : 240g
  9. Quantity per Carton : 32pcs
  10. Thermal Resistance : 0.24°C/W @ 16CFM