DHS-B9090-20

Product Introduction

Specifications
  1. CPU Brand Code Name : Intel Xeon Nehalem
  2. CPU Type : 5500 (95W)
  3. Socket Type : 1366
  4. Heatsink Type : Al Stacked Fin + Vapor Chamber
  5. Cooler Dimension : 90mmx90mmx27mm
  6. Fastener : Spring + Screw
  7. Interface Material : Dow-Corning TC-1996
  8. Mass : 245g
  9. Quantity per Carton : 24pcs
  10. Thermal Resistance : 0.23°C/W @ 16CFM