DPR 3000N EnergE

IP65 Power Supply Rectifier Unit
The DPR 3000N EnergE is designed for 4G/5G outdoor applications. The rectifier and distributions are enclosed in a convectional cooling IP65 case and housing. This stand-alone DC power supply has flexible installation options in pad mounting, wall mounting and pole mounting type.

The rectifier requires a nominal input of 100VAC - 220VAC and provides -54VDC output power to the load of communication equipment.

Product Introduction

Specifications
  1. Input Voltage (nominal): 100VAC or 200VAC (single phase, 3 wire: L1, L2/N, PE)

  2. Input Voltage (range): 90–275 VAC

  3. Frequency: 45–66 Hz

  4. Output Voltage (default): -54.0 VDC

  5. Output Voltage (adjustable range): -43 to -58 VDC

  6. Maximum Output Power:
    3000 W@200 VAC
    1700 W@100 VAC

  7. Peak Efficiency:
    97.0% @ 200 VAC
    96.0% @ 100 VAC

  8. Dimensions (W x H x D): 311 x 450 x 82 mm (without connector and handle)

  9. Weight: 11.5 kg (mounting kits / connectors excluded)

  10. Protection Class: IP65 (EN 60529)

 

Download

Fact sheet / 447 KB