RJ-45 Integrated Connector Module

Products List

1000 Base-T RJ45 ICM
Part Number Form Factor POE Type Tab Pin Type Shielding Left LED Right LED Width (mm/Inch) Heigth (mm/Inch) Depth (mm/Inch)
RCGE1A0010*-R 1x1 - Offset Up T/H Spring LED LED 17.58 / 0.692 11.30 / 0.445 26.00 / 1.024
RCGE1D0032*-R 1x1 - Std. Up T/H Spring LED LED 17.50 / 0.689 11.30 / 0.445 24.00 / 0.945
RCGE1E0050-R 1x1 - Std. Down T/H Spring - - 17.78 / 0.700 11.30 / 0.445 24.00 / 0.945
RCGE-8C0040*-R 2x4 - Std. - T/H Spring LED LED 59.13 / 2.328 25.50 / 1.004 32.85 / 1.293
RCGE-12A0040*-R 2x6 - Std. - T/H Spring LED LED 87.07 / 3.428 25.55 / 1.006 28.95 / 1.140
RCGE-16A0040*-R 2x8 - Std. - T/H Spring LED LED 115.01/4.528 25.50 / 1.004 32.85 / 1.293
2.5G Base-T ICM
Part Number Form Factor POE Type Tab Pin Type Shielding Left LED Right LED Width (mm/Inch) Heigth (mm/Inch) Depth (mm/Inch)
RCMCD1F2460JR 1x1 - Std. Down T/H Spring LED LED 17.50 / 0.689 11.30 / 0.445 24.00 / 0.945
RCMCU1F2294JR 1x1 - Std. Up T/H Spring LED LED 17.50 / 0.689 11.30 / 0.445 24.00 / 0.945
5G Base-T ICM
Part Number Form Factor POE Type Tab Pin Type Shielding Left LED Right LED Width (mm/Inch) Heigth (mm/Inch) Depth (mm/Inch)
RCNCU1A5712-R 1x1 - Std. Up T/H Spring - - 17.50 / 0.689 11.30 / 0.445 24.00 / 0.945
RCNCD1F5860-R 1x1 - Std. Down T/H Spring - - 17.58 / 0.692 11.40 / 0.449 28.60 / 1.126
RCNCU2B5720-R 1x2 - Std. Up T/H Spring - - 31.45 / 1.238 13.25 / 0.522 28.30 / 1.114
RCNCU4B5730*R 1x4 - Std. Up T/H Spring LED LED 58.27 / 2.294 12.42 / 0.489 32.77 / 1.290
10G Base-T RJ45 ICM
Part Number Form Factor Channel POE Type Tab Pin Type Shielding Left Right Width (mm/Inch) Heigth (mm/Inch) Depth (mm/Inch)
RLT126C0684TR 2x6 - Std. - P/F Spring Light Pipe Light Pipe 87.08 / 3.428 25.58 / 1.007 41.12 / 1.619
RLT128K0684TRJP 2x8 - Std. - P/F Flange Light Pipe Light Pipe 115.02 / 4.528 25.58 / 1.007 41.12 / 1.619
RLTC1H4389*R 1x1 - Std. Down T/H Spring LED LED 17.58 / 0.692 11.40 / 0.449 28.57 / 1.125
RLTC1K4360*R 1x1 - Std. Down T/H Spring LED LED 17.58 / 0.692 11.40 / 0.449 24.00 / 0.945
RLTC21C0684TR 2x1 - Std. - T/H Spring Light Pipe Light Pipe 17.26 / 0.680 25.58 / 1.007 41.12 / 1.619
RLTC22C0684TR 2x2 - Std. - T/H Spring Light Pipe Light Pipe 31.20 / 1.228 25.58 / 1.007 41.12 / 1.619
RLTC24C0684TR 2x4 - Std. - T/H Spring Light Pipe Light Pipe 59.14 / 2.328 25.58 / 1.007 41.12 / 1.619
RLTCU2B9560-R 1x2 - Std. Up T/H Spring - - 31.45 / 1.238 13.25 / 0.522 28.30 / 1.114
RLTCU4B9020*R 1x4 - Std. Up T/H Spring LED LED 58.27 / 2.294 12.42 / 0.489 32.77 / 1.290