Power Distribution Unit

For power distribution requirements of medium to large data centers, Delta’s Power Distribution Unit (PDU) provides an optimal solution. The space-saving PDU is easy to move and adapt to future reconfigurations of the data center. The PDU offers superior power protection and monitoring, and the flexibility & scalability to match your actual power distribution requirements. Not only does it improve availability, it reduces the cost of your initial investment.

Power Distribution Cabinet
Scalable and configurable for Present and Future Demands


Product available regions :

EMEA North America Latin America SEA & OCEA India China Taiwan South Korea Japan
      PDC 200, 275 for Vietnam        

For region-specific product details and variations in specifications, please download the local leaflet or visit the local website.


Downloads Request a Quote

Product Introduction

Features & Benefits

Convenience

  • Configurable circuit breaker panel
  • LCD display supporting multiple languages
  • Recording more than 500 event logs
  • Monitoring the current of each branch circuit breaker
  • Built-in RS232 interface for remote monitoring
  • Six built-in six contact closure outputs
  • Two built-in SNMP interfaces increasing availability
 

Safety

  • Local and remote emergency power off functions
  • Current unbalance and phase sequence error alarm
  • Optional K-factor isolation transformer enhancing safety and reduces harmonics
  • Optional lightning surge protection module
 

Availability

  • Easy to relocate, reducing investment costs
  • Two built-in sets of panelboards with 42 poles each
  • Optional transformers for different output voltages
  • Hot-swappable output breaker
Specifications
  1. Model
  2. PDC 80 / PDC 125

  3. Capacity
  4. ⦁ PDC 80: 80 kVA
    ⦁ PDC 125: 125 kVA

  5. Input
  6. Rated Voltage: 220/380 Vac, 3 phase 3 wire+ ground, or 3 phase 4 wire+ ground
  7. Voltage Tolerance Range: ± 15%
  8. Frequency: 50/60 Hz ± 5% (Automatic detection)

  9. Output
  10. Rated Voltage: 220/380 Vac, 3 phase 4 wire+ ground,
  11. Total Switching Capacity: Based on actual product specifications
  12. Switchboard Type: Two groups of switchboards and 42 poles each
  13. Shunt Switch Type
    Hot-swap switch capacity: 15/20/30 A,
    Optional: 1/2/3 pole

  14. Transformer
  15. Input-Output Type: Δ-Y
  16. Efficiency: 97.5% (Full-load)

  17. LCD Display
  18. System: Temperature, ground current, System overheat alarm, V-Loss Alarm, Voltage Imbalance Alarm, Ground Fault Alarm

  19. Blue Light 4.9” Graphic Interface
  20. Input
    Phase voltage, line voltage, phase current, line current, load(%), iTHD, total kVA, total kW, total kWh, Over voltage/over current alarm, under-voltage/nder current alarm, Over line current alarm, iTHD abnormal alarm
  21. Total Output
    Phase voltage, line voltage, phase current, line current, frequency, neutral current, load(%), kVA, kW, kWh, power factor, VTHD, iTHD, Over voltage/over current alarm, under-voltage/under current alarm, Over line current alarm, iTHD abnormal alarm, VTHD abnormal alarm, power factor abnormal alarm
  22. Output Shunt Plate
    Phase current, kVA, kW, kWh, load (%), iTHD, power factor, line current, over current alarm, under current alarm, Over line current alarm, iTHD abnormal alarm, power factor abnormal alarm
  23. Output Shunt
    Current, load (%), over current alarm, under current alarm
  24. Temperature
    Environment (instant and alarm), transformers (two stage-alarm)

  25. Regulatory Compliance
  26. Environment: CE
  27. Electromagnetic Interference: EN55022

  28. Communication interface
  29. RS232 x 1, dry contact x 6, SNMP slot x 2

  30. Optional Accessories
  31. Lightning protector

  32. Dimensions (W x D x H)
  33. 600 x 1090 x 2000 mm standard 19” cabinet

  34. Weight
  35. Excluding Transformer: 225 kg
  36. Including H transformer
    80 kVA: 525 kg
    125 kVA: 630 kg

  37. These specifications are subject to change without notice. Please contact us or our distributors in your region for the latest specs.