Battery Backup System

3 kW Battery Backup Unit (BBU)

  • 2U battery backup unit to support 3 kW capacity
  • High power efficiency (> 97%)
  • Completed full certification of UL9540A

15 kW Battery Backup System
  
  • 2U Power shelf system up to 15 kW capacity with 6pcs BBU modules
  • High power efficiency (> 97%) for cost-saving operation
  • Completed full certification of UL9540A: Module, Shelf Level

Product Introduction

Specifications
  1. Model
  2. 3 kW BBU / 15 kW Battery Backup System 

  3. General
  4. Input Voltage:
    48.5~52.5 Vdc
  5. Output Voltage:
    48 Vdc
  6. Output Current:
    3 kW BBU: Main: 62.5 A
    15 kW Battery Backup System: Main: 316 A
  7. Output Power:
    3 kW BBU: 3 kW
    15 kW Battery Backup System: 15 kW
  8. Backup Time:
    3 kW BBU: 4 minutes @ 3 kW after 4 years of service
    15 kW Battery Backup System: 4 minutes @ 15 kW after 4 years of service
  9. Operating Temperature:
    32 to 104 °F
  10. Cooling:
    3 kW BBU: Fan inside
    15 kW Battery Backup System: Fan cooled by BBU
  11. Dimensions (W x H x D):
    3 kW BBU: 3.07 x 3.45 x 26.14 inch
    15 kW Battery Backup System: 21.14 x 3.69 x 31.00 inch
  12. User Interface:
    3 kW BBU: MODBUS
    15 kW Battery Backup System: MODBUS with PMC

  13. Standards
  14. Safety:
    UL / CE / CB
  15. Fire Resistance:
    UL9540A approved

  16. All specifications are subject to change without prior notice.