OutD V Series

The Delta OutD cabinet is the choice from the tropics to the arctic when space is scarce or site density needs to be increased cost-effectively.

The Delta OutD series offers several size options, ensuring right dimensions for telecom equipment. A flexible con-figuration is the way to tailor solutions for your demand, and our OutD cabinets offer an option to build the whole base station inside. Wall options are with multi- or single-layer, and multi lock mechanism completes the protection of in-stalled equipment.

Advanced thermal cooling enables remarkable savings both in capital and operational expenditures.

Product Introduction

Features & Benefits
  • Resistant outdoor enclosure made from non-corrosive galvanized steel sheets
  • IP54/55 protection class
  • Different thermal management options: AV, HEX AC, TEC or advanced hybrid solution
  • Wide flexibility and scalability, one design concept with 3 different dimensions; modular structure of internal equipment to meet specific customer requirements
  • Option for enhanced monitoring and controlling
  • Any Delta CellD system built-in; DC or AC, battery back up
  • Single or multilayer wall design
  • Option thermal insulation of the walls
  • Bottom cable entry with flexible configuration of cable glands
Applications
  • 3G / 4G / 5G
  • Fixed Line
  • Datacom
Specifications
  1. Dimensions (W x H x D):
    OutD 700V: 600 x 800 x 500 mm (23.62 x 31.49 x 19.68 in)
    OutD 1200V: 708 x 1200 x 720 mm (27.87 x 47.24 x 28.34 in)
    OutD 1800V: 708 x 1800 x 720 mm (27.87 x 70.86 x 28.34 in)

  2. Internal Rack Dimensions (W x H x D):
    OutD 700V: 13HU
    OutD 1200V: 22HU
    OutD 1800V: 35HU

  3. Weight:
    OutD 700V: 35 kg (77.16 Ib),
    OutD 1200V: 70 kg (154.32 Ib),
    OutD 1800V: 120 kg (264.55 Ib)

  4. IP Protection: IP54; IP55 (option)

  5. Operating Temperature: -33 to +50°C (-27.4 to +122°F)

  6. Hybrid Cooling System: AV + AC, HEX + AV, AV + TEC

  7. Safety: IEC / EN 60950

  8. EMC: EN 300 386

     
Download

Fact sheet / 202 KB