OutD M Series

OutD “M” series outdoor cabinets are the new series of the new modular cabinets. Modular construction of the cabinet is very user friendly. Many parts like door, back wall, side walls and roof can be opened, demounted or removed on site to make the installation of the customer equipment as easiest and as most comfortable as possible. Cabinet is designed with two types of cooling system: AV (air ventilation) and AV + A/C (hybrid: air ventilation + air conditioner).

Product Introduction
Related Solutions
Contact Us
  • Product Introduction
  • Related Solutions
  • Contact Us

Product Introduction

Features & Benefits
  • Dimensions:
    - OutD 1.8M: W770 x H1827 x D852 mm
    - OutD 2.0M: W870 x H2050 x D952 mm
  • Material: aluminium/HDG frame + HDG steel panels (optional aluminum)
  • IP55 protection
  • Panels with optional thermal insulation
  • Different cooling equipment
    - AV (LENI concept)
    - Hybrid AV + A/C
  • Rear door possibility
  • Side panels removable
  • Cabinet would be send assembled or flat packed
Applications
  • 3G / 4G / 5G
  • Fixed Line
  • Datacom
Specifications
  1. Dimensions (W x H x D) (overall):
    OutD 1.8M: 770 x 1827 x 852 mm (30.31 x 71.92 x 33.54 in)
    OutD 2.0M: 870 x 2050 x 952 mm (34.25 x 80.70 x 37.48 in)

  2. Dimensions (W x H x D) (for hybrid version):
    OutD 1.8M: 770 x 1827 x 98 6 mm (30.31 x 71.92 x 38.81 in)
    OutD 2.0M: 870 x 2050 x 1086 mm (34.25 x 80.70 x 42.75 in)

  3. Total User Space:
    OutD 1.8M: 19“ 35U
    OutD 2.0M: 19“ 40U

  4. Cabinet Plinth: Included, H=150 mm

  5. Weight: 150 kg (330.69 Ib)

  6. IP Protection: IP55

  7. Ambient temperature: -25 to +55°C (-13 to +131°F)

  8. Inside temperature: +5 to +55°C (+41 to +131°F)

  9. Cooling: Cooling type: Fans, Air conditioning; Fan type: EFB1748VHG (2 pcs); Fan control: Delta controller

     
Download

Fact sheet / 237 KB

Related Solutions

Telecom Energy Solutions

Download Center

Search and download offer documentation, support information, certificates, CAD and software.

Contact Us

Do you have an inquiry but do not know where to turn? Then contact one of our centers by the web inquiry form
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
We use cookies to provide the best possible user experience for those who visit our website. By using this website you agree to the placement of cookies. For more details consult our data privacy policy

If you decline, your information won’t be tracked when you visit this website. A single cookie will be used in your browser to remember your preference not to be tracked.

Accept Decline