IFD7750

The communication converter, IFD7750 is an essential tool for bridging Ethernet and Serial (RS-422/RS-485) devices, offering data conversion and connectivity

Product Introduction

Features & Benefits
  • Supports 2 sets of RS-485 simultaneously, with a maximum connection of 64 RS-485 slave devices in total, 32 RS-485 slave devices for each set
  • Supports dual-port network topology, allowing Ethernet devices to be connected in series, reducing the need for on-site switches
  • The Ethernet port and the serial communication terminal block are located on the front, making it easy to assemble
  • Parameters can be set and network diagnostics can be performed via a web page through Ethernet
  • Supports the serial data exchange table, and you can temporarily store the data in IFD7750





 
Specifications
Model IFD7750
Electrical Specifications
Supply Voltage 24 VDC (-15%~20%)
Power Consumption 1.6 W
Insulation Voltage 500 VAC
Weight 126g
Ethernet Communication
Communication Protocol MODBUS TCP, EtherNet/IP, TCP, UDP, SNMP, ARP, ICMP, DHCP, HTTP
Transmission Rate 10/100Mbps Auto-Detect
Cable CAT5e, with a maximum length of 100m
Number of Communication Interfaces 2 ports Ethernet (RJ-45) with Auto MDI/MDIX
Serial Communication
Communication Protocol MODBUS ASCII/RTU and user-defined communication format
Transmission Rate 1,200, 2,400, 4,800, 9,600, 19,200, 38,400, 57,600, 115,200, 230,400, 460,800, 750,000, 921,600bps
Communication Format Stop bit: 1, 2 ; Parity bit: None, Odd, Even ; Data bit: 7, 8
Number of Communication Interfaces 2 ports RS-485 or 1 port RS-422 (8-pin terminal block)